Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TS 35.090.1 |
TS 35.140.1 |
TS 35.290.1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | |
---|---|---|---|---|---|
2.15 € | 1 | Available | 23 Days | 90 | |
4.27 € | 1 | Available | 23 Days | 140 | |
13.50 € | 1 | Available | 23 Days | 290 |
Loading...
Rail Type | DIN Rail | Material | Steel | Model | DIN rail (top hat rail) 35/7.5 mm |
---|---|---|---|---|---|
Surface finishing | Galvanised | Punch shape | Long-slot | Material thickness (mm) | 1 |
Height (mm) | 35 |