Connect Box, SmartConnectBox

Connect Box, SmartConnectBox
  • Volume Discount
[Specifications]
・Main dimension(mm): 250 x 90 x 80
・Power supply(V): 24

Connect Box, SmartConnectBox

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SMART-CHECK.CONNECT-BOX

Part Number
SMART-CHECK.CONNECT-BOX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,249.28 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 250 x 90 x 80 Power supply(V) 24

This page is Connect Box, SmartConnectBox, part number SMART-CHECK.CONNECT-BOX.
You can find the detail information about specifications and dimensions on part number SMART-CHECK.CONNECT-BOX.

Tech Support