Crank handles aluminium with safety cylinder grip and square socket (06503) (06503-2110)

Crank handles aluminium with safety cylinder grip and square socket (06503) 06503-2110

Product Details:

Manufacturer part number: 06503-2110

Brand: NORELEM

Price: 43.83

Delivery time: 4 Days


Technical Data:

Component colour: Black

Size: 1

Version 2: Without transverse hole

L=Length: 100 mm

D: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06503-2110

Part Number
06503-2110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour Size Version 2 L=Length
(mm)
D
(mm)
D3
(mm)
D7
(mm)
A=Centre distance
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
SW=key width
(mm)
PL Edelstahl Weight (ERP)
(kg)

43.83 €

1 4 Days Black1Without transverse hole1002416-8089492213.4-10-0.0901

Loading...

  1. 1

Basic information

Handwheel Type Revolving Crank Handles Handle, Material Aluminum Surface finish body Plastic-coated
Main colour Black Component material Thermoplastic Version 1 Square socket
Form A Item Crank handle Form definition With fold-down grip
Grip Cylindrical grip DIN Similar to DIN 469 Product type Folding grip
RoHS Yes

This page is Crank handles aluminium with safety cylinder grip and square socket (06503), part number 06503-2110.
You can find the detail information about specifications and dimensions on part number 06503-2110.

Variation of this product

Part Number
06503-21106
06503-2212
06503-22126
06503-2314
06503-23146
06503-2417
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour Size Version 2 L=Length
(mm)
D
(mm)
D3
(mm)
D7
(mm)
A=Centre distance
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
SW=key width
(mm)
PL Edelstahl Weight (ERP)
(kg)

48.18 €

1 4 Days Black grey RAL 70211With transverse bore1002416M68089492213.47.510No0.0900

49.25 €

1 4 Days Black2Without transverse hole1242820-100107.959.42616-12-0.1686

53.59 €

1 4 Days Black grey RAL 70212With transverse bore1242820M6100107.959.426167.512No0.1690

54.30 €

1 4 Days Black3Without transverse hole1533026-125140.583.52815.8-14-0.3302

58.62 €

1 4 Days Black grey RAL 70213With transverse bore1533026M6125140.583.52815.87.514No0.3300

60.40 €

1 4 Days Black4Without transverse hole1903426-160144.583.53219.6-17-0.3671

Tech Support