Handwheels disc aluminium, with fixed cylinder grip, polished (06275) (06275-2200X18)

Handwheels disc aluminium, with fixed cylinder grip, polished (06275) 06275-2200X18

Product Details:

Manufacturer part number: 06275-2200X18

Brand: NORELEM

Price: 47.67

Delivery time: 4 Days


Technical Data:

Outside diameter: 200 Ø

Version 1: Reamed hole

L1: 24 mm

L3=height: 46 mm

D2=Fastening hole: 18H7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06275-2200X18

Part Number
06275-2200X18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Version 1 L1
(mm)
L3=height
(mm)
D2=Fastening hole
(mm)
D3
(mm)
B3
(mm)
Fixed cylinder grip
(mm)
T
(mm)

47.67 €

1 4 Days 200Reamed hole244618H750-Ø26 x M10 x 80-

Loading...

  1. 1

Basic information

Handwheel Type Disk Handle, Material Aluminum Component material Duroplast

This page is Handwheels disc aluminium, with fixed cylinder grip, polished (06275), part number 06275-2200X18.
You can find the detail information about specifications and dimensions on part number 06275-2200X18.

Variation of this product

Part Number
06275-2100X12
06275-2125X12
06275-2125X14
06275-2200X20
06275-2250X22
06275-2250X24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Version 1 L1
(mm)
L3=height
(mm)
D2=Fastening hole
(mm)
D3
(mm)
B3
(mm)
Fixed cylinder grip
(mm)
T
(mm)

20.33 €

1 4 Days 100Reamed hole173412H731-Ø18 x M6 x 40-

25.46 €

1 4 Days 125Reamed hole183712H730-Ø21 x M8 x 50-

25.46 €

1 4 Days 125Reamed hole183714H730-Ø21 x M8 x 50-

47.67 €

1 4 Days 200Reamed hole244620H750-Ø26 x M10 x 80-

78.49 €

1 4 Days 250Reamed hole284922H750-Ø28 x M12 x 90-

78.49 €

1 4 Days 250Reamed hole284924H750-Ø28 x M12 x 90-

Tech Support