Recessed handle, aluminium, fold-down (06962) (06962-05018412)

Recessed handle, aluminium, fold-down (06962) 06962-05018412

Product Details:

Manufacturer part number: 06962-05018412

Brand: NORELEM

Price: 46.08

Delivery time: 4 Days


Technical Data:

Hole spacing: 184 mm

Height H: 80 mm

Main colour: Light grey RAL 7035

Form: A

B: 51 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06962-05018412

Part Number
06962-05018412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Height H
(mm)
Main colour Form B
(mm)
H1
(mm)
H2
(mm)
L=installed length
(mm)
L1= length
(mm)
X
(mm)
X1
(mm)
Y
(mm)
Y1
(mm)

46.08 €

1 4 Days 18480Light grey RAL 7035A5150721702001711847350

Loading...

  1. 1

Basic information

Main Body Type Embedded Type Main Body Material Aluminum Load capacity(N) 500
Component colour Powder-coated T(mm) 16

This page is Recessed handle, aluminium, fold-down (06962), part number 06962-05018412.
You can find the detail information about specifications and dimensions on part number 06962-05018412.

Variation of this product

Part Number
06962-05018411
06962-05018421
06962-05018422
06962-07911811
06962-07911812
06962-07911821
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Height H
(mm)
Main colour Form B
(mm)
H1
(mm)
H2
(mm)
L=installed length
(mm)
L1= length
(mm)
X
(mm)
X1
(mm)
Y
(mm)
Y1
(mm)

46.08 €

1 4 Days 18480BlackA5150721702001711847350

52.63 €

1 4 Days 18480BlackB5150721702001711847350

52.63 €

1 4 Days 18480Light grey RAL 7035B5150721702001711847350

46.08 €

1 4 Days 11891BlackA48796910913011011870.579

46.08 €

1 4 Days 11891Light grey RAL 7035A48796910913011011870.579

52.63 €

1 4 Days 11891BlackB48796910913011011870.579

Tech Support