Pull handles, plastic, narrow, slanted both sides, for countersunk screws (06904) (06904-2140061)

Pull handles, plastic, narrow, slanted both sides, for countersunk screws (06904) 06904-2140061

Product Details:

Manufacturer part number: 06904-2140061

Brand: NORELEM

Price: 5.38

Delivery time: 4 Days


Technical Data:

Hole spacing: 140 mm

Main colour: Black grey RAL 7021

B: 26 mm

C: 8 mm

H: 42 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06904-2140061

Part Number
06904-2140061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour B
(mm)
C
(mm)
H
(mm)
L
(mm)
L1
(mm)

5.38 €

1 4 Days 140Black grey RAL 702126842158116

Loading...

  1. 1

Basic information

Main Body Type Surface Mount Main Body Material Others Load capacity(N) 1000
Main material Thermoplastic Form B D=Fastening hole(mm) 6.6

This page is Pull handles, plastic, narrow, slanted both sides, for countersunk screws (06904), part number 06904-2140061.
You can find the detail information about specifications and dimensions on part number 06904-2140061.

Variation of this product

Part Number
06904-2120061
06904-2120062
06904-2140062
06904-2160061
06904-2160062
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour B
(mm)
C
(mm)
H
(mm)
L
(mm)
L1
(mm)

4.21 €

1 4 Days 120Black grey RAL 70212684213896

4.21 €

1 4 Days 120Orange2684213896

5.38 €

1 4 Days 140Orange26842158116

9.47 €

1 4 Days 160Black grey RAL 702128945178136

9.47 €

1 4 Days 160Orange28945178136

Tech Support