Pull handles, oval aluminium (06921) (06921-20001)

Pull handles, oval aluminium (06921) 06921-20001

Product Details:

Manufacturer part number: 06921-20001

Brand: NORELEM

Price: 11.07

Delivery time: 4 Days


Technical Data:

Hole spacing: 200 mm

Dimension L: 210 mm

Main colour: Black

D=Fastening hole: M5 mm

T: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06921-20001

Part Number
06921-20001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Dimension L
(mm)
Main colour D=Fastening hole
(mm)
T
(mm)

11.07 €

1 4 Days 200210BlackM510

Loading...

  1. 1

Basic information

Main Body Type Surface Mount Main Body Material Aluminum Load capacity(N) 500
Surface finish body Matt and anodised Assembly From the rear Pull handle: cross section Oval
B(mm) 20 H(mm) 45

This page is Pull handles, oval aluminium (06921), part number 06921-20001.
You can find the detail information about specifications and dimensions on part number 06921-20001.

Variation of this product

Part Number
06921-12003
06921-18001
06921-18003
06921-20003
06921-35001
06921-35003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Dimension L
(mm)
Main colour D=Fastening hole
(mm)
T
(mm)

8.51 €

1 4 Days 120130NaturalM510

10.71 €

1 4 Days 180190BlackM510

9.74 €

1 4 Days -190NaturalM510

10.06 €

1 4 Days 200210NaturalM510

18.77 €

1 4 Days 350360BlackM612

16.95 €

1 4 Days 350360NaturalM612

Tech Support