Magnets deep pot AlNiCo with fitting tolerance (09060) (09060-03)

Magnets deep pot AlNiCo with fitting tolerance (09060) 09060-03
  • Volume Discount

Product Details:

Manufacturer part number: 09060-03

Brand: NORELEM

Price: 6.62

Delivery time: 4 Days


Technical Data:

Attraction Froce (Range): Up to 10.0 N

Magnetic force: 7 N

Outer Diameter: 10 Ø

H=Height: 16 mm

H1: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09060-03

Part Number
09060-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Froce (Range)
(N)
Magnetic force
(N)
Outer Diameter
(Ø)
H=Height
(mm)
H1
(mm)

6.62 €

1 Available 4 Days Up to 10.0710166

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Alnico Magnet Component material Steel
Surface finish component Bright Temperature max.(°C) 450

This page is Magnets deep pot AlNiCo with fitting tolerance (09060), part number 09060-03.
You can find the detail information about specifications and dimensions on part number 09060-03.

Variation of this product

Part Number
09060-01
09060-02
09060-04
09060-05
09060-06
09060-07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Attraction Froce (Range)
(N)
Magnetic force
(N)
Outer Diameter
(Ø)
H=Height
(mm)
H1
(mm)

6.03 €

1 Available 4 Days Up to 10.01.56102

6.22 €

1 Available 4 Days Up to 10.03.58123

7.26 €

1 Available 4 Days Up to 10.01013187

9.12 €

1 Available 4 Days 10.1 to 20.01816205

10.96 €

1 Available 4 Days 40.1 to 50.04220256

16.62 €

1 Available 4 Days 90.1 to 100.09625305

Tech Support