Magnets deep pot NdFeB, Form B (09067-10) (09067-10-208)

Magnets deep pot NdFeB, Form B (09067-10) 09067-10-208

Product Details:

Manufacturer part number: 09067-10-208

Brand: NORELEM

Price: 5.71

Delivery time: 4 Days


Technical Data:

Outer Diameter: 8 Ø

D1=Thread: M3

H=Height: 20 mm

T=thread depth: 5 mm

Gap to iron wall: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09067-10-208

Part Number
09067-10-208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
D1=Thread H=Height
(mm)
T=thread depth
(mm)
Gap to iron wall
(mm)

5.71 €

1 4 Days 8M32051.5

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Neodymium Magnet Component material Brass
Surface finish component Ground Form B Temperature max.(°C) 80

This page is Magnets deep pot NdFeB, Form B (09067-10), part number 09067-10-208.
You can find the detail information about specifications and dimensions on part number 09067-10-208.

Variation of this product

Part Number
09067-10-206
09067-10-210
09067-10-213
09067-10-216
09067-10-220
09067-10-225
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(Ø)
D1=Thread H=Height
(mm)
T=thread depth
(mm)
Gap to iron wall
(mm)

5.31 €

1 4 Days 6M32051.5

6.54 €

1 4 Days 10M42072

7.67 €

1 4 Days 13M42072.5

9.54 €

1 4 Days 16M42583

12.27 €

1 4 Days 20M62564

23.23 €

1 4 Days 25M63585

Tech Support