Toggle clamps vertical with flat foot and adjustable clamping spindle (05715-01)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05715-01-11000

Part Number
05715-01-11000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Surface finish body M
(mm)

35.58 €

1 4 Days Stainless SteelbrightM5x30

Loading...

  1. 1

Basic information

Attaching Method Flange Base Hand Force(N) 50 Clamp Force (Range)(N)(N) Up to 499
Component material Plastic Component colour red Opening angle of handle 56°
Opening angle of holding arm 100° Retaining force F1(N) 700 Clamping force F3(N) 500
Clamping force F4(N) 700 A(mm) 15.9 A1(mm) 25.4
B(mm) 23.8 B1(mm) 33.3 B2(mm) 9
B3(mm) 5 B5(mm) 2 C(mm) 16
C1(mm) 8 D(mm) 4.4 F2=Retaining force(N) 1000
H(mm) 74.4 L=Length(mm) 51 L1(mm) 24.6
L2(mm) 20.8

This page is Toggle clamps vertical with flat foot and adjustable clamping spindle (05715-01), part number 05715-01-11000.
You can find the detail information about specifications and dimensions on part number 05715-01-11000.

Variation of this product

Part Number
05715-01-01000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Surface finish body M
(mm)

16.12 €

1 4 Days SteelgalvanisedM5x37

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support