Toggle clamps mini push-pull, Form B (05159)

Toggle clamps mini push-pull, Form B (05159)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Locking in both closed and open positions

· Used for thrust and traction

· For particularly tight spaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05159-20050

Part Number
05159-20050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.16 €

1 4 Days

Loading...

  1. 1

Basic information

Type Push-Pull Body Material Steel Travel S(mm) 16
Surface finish body Galvanised and passivated Component material Plastic Component colour Red
Form B Retaining force F1(N) 500 Retaining force F2(N) 500

This page is Toggle clamps mini push-pull, Form B (05159), part number 05159-20050.
You can find the detail information about specifications and dimensions on part number 05159-20050.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support