Thrust screws with thrust pad (05241)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05241-06X52
05241-08X63
05241-10X84
05241-12X104
05241-14X105
05241-16X130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
D1
(mm)
F max.
(kN)
H
(mm)
L=thread length
(mm)
S
(mm)

5.37 €

1 4 Days M61217522.5

5.71 €

1 4 Days M8162.39634

6.73 €

1 4 Days M10203.511845

8.69 €

1 4 Days M12254.6131046

14.01 €

1 4 Days M14285141056

14.01 €

1 4 Days M16326151307

Loading...

  1. 1

Basic information

Type Grub Screw Sets Thread Material Steel

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support