Clamp straps tapped heel (K0837) (K0837.10050)

Clamp straps tapped heel (K0837) K0837.10050

Product Details:

Manufacturer part number: K0837.10050

Brand: KIPP

Price: 35.36

Delivery time: 4 Days


Technical Data:

A=Total length: 50 mm

B: 12 mm

C: 8 mm

D: 20 mm

E: 11 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0837.10050

Part Number
K0837.10050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Total length
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H=Thread Weight
(kg)

35.36 €

1 4 Days 5012820112512M100.0801

Loading...

  1. 1

Basic information

Item Clamp Strap Version 1 relocatable RoHS true

This page is Clamp straps tapped heel (K0837), part number K0837.10050.
You can find the detail information about specifications and dimensions on part number K0837.10050.

Variation of this product

Part Number
K0837.08040
K0837.08050
K0837.08063
K0837.10063
K0837.10080
K0837.10100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Total length
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H=Thread Weight
(kg)

30.57 €

1 4 Days 401061691912M80.0460

32.84 €

1 4 Days 5012141691912M80.0568

36.18 €

1 4 Days 6312271691912M80.0706

38.21 €

1 4 Days 63151820112512M100.0984

46.44 €

1 4 Days 80153223112516M100.1701

50.66 €

1 4 Days 100154035112516M100.2223

Tech Support