Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1863.14262
Main material | Steel | Surface finish body | black oxidized | Form | A |
---|---|---|---|---|---|
Form-Type | Thread with thrust screw | D(mm) | 10 | D1(mm) | 10 |
G(mm) | M6 | H(mm) | 12 | H1(mm) | 3.5 |
H2(mm) | 40 | H3(mm) | 8 | L(mm) | 42 |
L1(mm) | 26 | L2(mm) | 10 | L4(mm) | 6 |
R(mm) | 6 | Item | Clamping Arm | Version 1 | for compact swing clamp |
Version 2 | hydraulic | for Piston diameter(mm) | 14 | Weight(kg) | 0.0500 |
PL Edelstahl | false | RoHS | true |
This page is Clamping arm for compact hydraulic swing clamps (K1863), part number K1863.14262.
You can find the detail information about specifications and dimensions on part number K1863.14262.