Hook clamps with mounting bracket (04374) (Part Numbers)

Hook clamps with mounting bracket (04374)
· Vertical or horizontal mounting

· Application sectors: machine construction, toolmaking, fixture construction

· For clamping any workpiece and component

· Low space requirement

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04374-08
04374-10
04374-12
04374-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
F max.
(kN)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
M
(mm)
S
(mm)
SW
(mm)
Tightening torque max.
(Nm)

96.46 €

1 4 Days 382619.512662.5M86.42028176247.5251850104630

131.45 €

1 4 Days 483122.5147.593M108.42434187457.5302164125850

165.79 €

1 4 Days 5536.52616.5910.53.5M1210.528402087673524751551060

253.26 €

1 4 Days 6543.53119.51016.54M1612.83448241128745328820514120

Loading...

  1. 1

Basic information

Material Steel Type Main Body Main material High carbon steel

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support