Screw plugs Form A, with fill symbol (28030) (28030-131034)

Screw plugs Form A, with fill symbol (28030) 28030-131034

Product Details:

Manufacturer part number: 28030-131034

Brand: NORELEM

Price: 1.12

Delivery time: 4 Days


Technical Data:

Length: 12 mm

D=outside diameter: 31 mm

D1: G3/4

L1: 11 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28030-131034

Part Number
28030-131034
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
D=outside diameter
(mm)
D1 L1
(mm)

1.12 €

1 4 Days 1231G3/411

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour Black Form A

This page is Screw plugs Form A, with fill symbol (28030), part number 28030-131034.
You can find the detail information about specifications and dimensions on part number 28030-131034.

Variation of this product

Part Number
28030-1201615
28030-128012
28030-1281815
28030-139100
28030-149114
28030-155112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
D=outside diameter
(mm)
D1 L1
(mm)

0.68 €

1 4 Days 920M16X1.510

0.81 €

1 4 Days 10.528G1/210.5

0.72 €

1 4 Days 10.528M18X1.510

1.56 €

1 4 Days 1239G112

2.28 €

1 4 Days 1349G1 1/413.5

2.54 €

1 4 Days 14.755G1 1/214.5

Tech Support