Assembly tools for self-tapping threaded inserts (07652) (07652-808)

Assembly tools for self-tapping threaded inserts (07652) 07652-808

Product Details:

Manufacturer part number: 07652-808

Brand: NORELEM

Price: 19.43

Delivery time: 4 Days


Technical Data:

Internal thread M: 8 mm

Surface finish body: Galvanised

Version 1: Manual operation

D2=Outside diameter: - mm

D3: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07652-808

Part Number
07652-808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal thread M
(mm)
Surface finish body Version 1 D2=Outside diameter
(mm)
D3
(mm)
Insertion torque ref. values
(Nm)
L length
(mm)
S
(mm)
SW
(mm)
RPM ref. values for light metal

19.43 €

1 4 Days 8GalvanisedManual operation--28721/4"13-

Loading...

  1. 1

Basic information

Type Tool Material Steel

This page is Assembly tools for self-tapping threaded inserts (07652), part number 07652-808.
You can find the detail information about specifications and dimensions on part number 07652-808.

Variation of this product

Part Number
07652-804
07652-805
07652-806
07652-810
07652-812
07652-903
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal thread M
(mm)
Surface finish body Version 1 D2=Outside diameter
(mm)
D3
(mm)
Insertion torque ref. values
(Nm)
L length
(mm)
S
(mm)
SW
(mm)
RPM ref. values for light metal

16.02 €

1 4 Days 4GalvanisedManual operation--5.5481/4"7-

16.02 €

1 4 Days 5GalvanisedManual operation--10571/4"8-

16.02 €

1 4 Days 6GalvanisedManual operation--15621/4"10-

21.57 €

1 4 Days 10GalvanisedManual operation--40821/4"17-

23.50 €

1 4 Days 12GalvanisedManual operation--60921/4"19-

141.82 €

1 4 Days 3Black oxidisedMachine type8182.5806-650 - 900

Tech Support