Locating bushes for ball lifting pins Stainless Steel, flat, Form A (K1921) (K1921.11025)

Locating bushes for ball lifting pins Stainless Steel, flat, Form A (K1921) K1921.11025

Product Details:

Manufacturer part number: K1921.11025

Brand: KIPP

Price: 42.54

Delivery time: 4 Days


Technical Data:

D2=Outside diameter: M20x1.5 mm

D1=Thread: 10 mm

D3: 28 mm

D4: 12.2 mm

D5: 5.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1921.11025

Part Number
K1921.11025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Outside diameter
(mm)
D1=Thread
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
L2
(mm)
L3
(mm)
Tightening torque
(Nm)
L1=Thread length
(mm)
Order No. assembly key Weight
(kg)

42.54 €

1 4 Days M20x1.5102812.25.12035291002596651-080.0647

Loading...

  1. 1

Basic information

Main material stainless steel Form A Version 1 for ball lifting pin
Version 2 flat Item Adapter Bush X(mm) 1.5
PL Edelstahl true RoHS true

This page is Locating bushes for ball lifting pins Stainless Steel, flat, Form A (K1921), part number K1921.11025.
You can find the detail information about specifications and dimensions on part number K1921.11025.

Variation of this product

Part Number
K1921.10825
K1921.10835
K1921.11015
K1921.11035
K1921.11050
K1921.11215
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Outside diameter
(mm)
D1=Thread
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
L2
(mm)
L3
(mm)
Tightening torque
(Nm)
L1=Thread length
(mm)
Order No. assembly key Weight
(kg)

39.11 €

1 4 Days M168249.83.1163530752596651-080.0405

41.31 €

1 4 Days M168249.83.1164540753596651-080.0500

41.77 €

1 4 Days M20x1.5102812.25.12030241001596651-080.0553

45.22 €

1 4 Days M20102812.25.12045391003596651-080.0738

49.42 €

1 4 Days M20102812.25.12060541005096651-080.0961

45.98 €

1 4 Days M24x1.5123214.75.12232261501596651-080.0824

Tech Support