Manufacturer part number: K1835.005
Brand: KIPP
Price: 9.22 €
Delivery time: 4 Days
D1=Outside diameter: 8 mm
D2: 8 mm
L=Length: 6 mm
L1: 6.2 mm
M: M3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1835.005
Main material | steel | Surface finish body | nickel-plated | Version 1 | conical |
---|---|---|---|---|---|
Item | Bush | PL Edelstahl | false | RoHS | true |
This page is Bushing Steel, tapered (K1835), part number K1835.005.
You can find the detail information about specifications and dimensions on part number K1835.005.
Configure
Basic Attributes
Type
D1=Outside diameter(mm)
D2(mm)
L=Length(mm)
L1(mm)
M(mm)
D=Pin diameter(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1835.007 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Outside diameter (mm) | D2 (mm) | L=Length (mm) | L1 (mm) | M (mm) | D=Pin diameter (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
10.05 € | 1 | 4 Days | 10 | 10 | 8 | 8.2 | M4 | 7 | 0.0050 |