Manufacturer part number: K1851.1012356044
Brand: KIPP
Price: 75.42 €
Delivery time: 4 Days
H4: 12.5 mm
Screws: M4x20
S = Door thickness: 12-22 mm
Surface finish body: polished
Weight: 0.393 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1851.1012356044
Main material | stainless steel A2 | Form | B | Form-Type | not lockable |
---|---|---|---|---|---|
Version 1 | with Bowden cable connection and grip | Version 2 | fold-down | A(mm) | 10 |
B=Width(mm) | 60 | D=diameter(mm) | 49.5 | D1(mm) | 50 |
H=Height(mm) | 35.9 | H1(mm) | 26.6 | H2(mm) | 4.5 |
H3(mm) | 30.5 | F1=Tractive force(N) | 100 | Temperature range(°C) | -18 to 60 |
Item | Snap lock | Steel code | 1.4401 | PL Edelstahl | true |
RoHS | true |
This page is Snap locks Stainless Steel with Bowden cable connection and grip, fold-down, Form B (K1851), part number K1851.1012356044.
You can find the detail information about specifications and dimensions on part number K1851.1012356044.
Configure
Basic Attributes
Type
H4(mm)
Screws
S = Door thickness(mm)
Surface finish body
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1851.1002356044 |
K1851.1002356055 |
K1851.1012356055 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H4 (mm) | Screws | S = Door thickness (mm) | Surface finish body | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|
75.42 € | 1 | 4 Days | 23 | M4x6 | 2-12 | polished | 0.422 | ||
75.42 € | 1 | 4 Days | 23 | M4x6 | 2-12 | matt blasted | 0.422 | ||
75.42 € | 1 | 4 Days | 12.5 | M4x20 | 12-22 | matt blasted | 0.393 |