Knurled knobs, Plastic, optically detectable with Internal thread (K0110)

Knurled knobs, Plastic, optically detectable with Internal thread (K0110)
· visually detectable

· Ultramarine blue RAL 5002

· Foodstuff conform material

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0110.130005

Part Number
K0110.130005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.88 €

1 4 Days

Loading...

  1. 1

Basic information

Main material polyamide Component material stainless steel Size 0
Surface finish component bright Main colour ultramarine RAL 5002 D=thread(mm) M5
D1(mm) 15 D2(mm) 11 D3(mm) 13
H=Height(mm) 11.5 T=thread depth(mm) 6 Version 1 Optically detectable
Item Knurled Knob Thread type internal thread H1(mm) 4.3
Steel code component 1.4404 Approval / Certification FDA + EU10/2011 Weight 0.0120
PL Edelstahl true RoHS true

This page is Knurled knobs, Plastic, optically detectable with Internal thread (K0110), part number K0110.130005.
You can find the detail information about specifications and dimensions on part number K0110.130005.

Tech Support