Hinges Stainless Steel, separable, dismountable, Form B, with bolt/head and key ring (K1964) (K1964.45252502)

Hinges Stainless Steel, separable, dismountable, Form B, with bolt/head and key ring (K1964) K1964.45252502

Product Details:

Manufacturer part number: K1964.45252502

Brand: KIPP

Price: 40.17

Delivery time: 4 Days


Technical Data:

A=Length: 85 mm

A1=Hole spacing left: 25 mm

A2=Hole spacing right: 25 mm

A3=Wing length left: 42.5 mm

A4=Wing length right: 42.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1964.45252502

Part Number
K1964.45252502
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

40.17 €

1 4 Days 85252542.542.59006750.2330

Loading...

  1. 1

Basic information

B=Width(mm) 48 Main material Stainless steel A4 Steel code 1.4401
Surface finish body high-gloss polished Form B B2(mm) 28
D1(mm) 6.6 D2(mm) 6 D3(mm) 14
H(mm) 9 Kind of fastening fastening holes Item Hinge
Form definition with pin/head and key ring Component material Stainless steel Surface finish component bright
Product type Hinge PL Edelstahl true

This page is Hinges Stainless Steel, separable, dismountable, Form B, with bolt/head and key ring (K1964), part number K1964.45252502.
You can find the detail information about specifications and dimensions on part number K1964.45252502.

Variation of this product

Part Number
K1964.26151502
K1964.30181802
K1964.40232302
K1964.60333302
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

29.47 €

1 4 Days 52151526267005600.1400

31.28 €

1 4 Days 5917.517.529.529.58005750.1670

37.55 €

1 4 Days 7722.522.538.538.59006750.2070

50.14 €

1 4 Days 11332.532.556.556.59002600.2850

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support