Pin connector sets Type B (10215) (10215-1045)

Pin connector sets Type B (10215) 10215-1045

Product Details:

Manufacturer part number: 10215-1045

Brand: NORELEM

Price: 5.23

Delivery time: 4 Days


Technical Data:

Slot width: 10 mm

A: 42 mm

A1: 28 mm

A2: - mm

D: 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10215-1045

Part Number
10215-1045
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
A
(mm)
A1
(mm)
A2
(mm)
D
(mm)
L
(mm)
L1
(mm)

5.23 €

1 4 Days 104228-174522.5

Loading...

  1. 1

Basic information

Function With Lock Material Steel Surface finish body Galvanised
Component material Polyamide Component colour Black Type B

This page is Pin connector sets Type B (10215), part number 10215-1045.
You can find the detail information about specifications and dimensions on part number 10215-1045.

Variation of this product

Part Number
10215-0828
10215-1040
10215-1060
10215-1080
10215-1090
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
A
(mm)
A1
(mm)
A2
(mm)
D
(mm)
L
(mm)
L1
(mm)

6.69 €

1 4 Days 82818-11-18

5.23 €

1 4 Days 103723-174022.5

6.57 €

1 4 Days 105743-176022.5

6.76 €

1 4 Days 10776340178022.5

6.76 €

1 4 Days 10877345179022.5

Tech Support