Rod ends with plain bearing Internal thread, narrow head, DIN ISO 12240-1, maintenance-free (K2084)

Rod ends with plain bearing Internal thread, narrow head, DIN ISO 12240-1, maintenance-free (K2084)
· Bearing ball, ball-bearing steel, hardened

· Plain bearing, maintenance-free

· Space-saving

· Version: right or left-hand thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2084.06
K2084.08
K2084.061
K2084.081
K2084.10
K2084.12
K2084.17
K2084.20
K2084.25
K2084.30
K2084.101
K2084.10125
K2084.101251
K2084.121
K2084.12125
K2084.121251
K2084.171
K2084.201
K2084.251
K2084.301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
SW
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)
Weight
(kg)
RoHS

10.05 €

1 4 Days Free-cutting steelRH thread302156M6x1.0101364.4101140.511138.153.60.0160-

10.75 €

1 4 Days Free-cutting steelRH thread362458M8x1.2512.51686131548141512.95.850.0280-

10.05 €

1 4 Days Free-cutting steelLH thread302156M6x1.0101364.4101140.511138.153.60.0160-

10.75 €

1 4 Days Free-cutting steelLH thread362458M8x1.2512.51686131548141512.95.850.0280-

11.40 €

1 4 Days Free-cutting steelRH thread43296.510M10x1.5151997162057.5171217.68.650.0500-

12.73 €

1 4 Days Free-cutting steelRH thread50346.512M12x1.7517.522108182367191124.511.40.0860-

18.75 €

1 4 Days High carbon steelRH thread67461017M16x2.02430141425349027104522.40.1900-

29.49 €

1 4 Days High carbon steelRH thread77531020M20x1.527.53516162940103.53296031.50.3200-

39.15 €

1 4 Days High carbon steelRH thread94641225M24x2.033.542202035.54812636783510.5600-

53.77 €

1 4 Days High carbon steelRH thread110731530M30x2.04050222240.756146.541611066.50.8900-

11.40 €

1 4 Days Free-cutting steelLH thread43296.510M10x1.5151997162057.5171217.68.650.0500-

11.40 €

1 4 Days Free-cutting steelRH thread43296.510M10x1.25151997162057.5171217.68.650.0500true

11.40 €

1 4 Days Free-cutting steelLH thread43296.510M10x1.25151997162057.5171217.68.650.0500true

12.73 €

1 4 Days Free-cutting steelLH thread50346.512M12x1.7517.522108182367191124.511.40.0860-

12.73 €

1 4 Days Free-cutting steelRH thread50346.512M12x1.2517.522108182367191124.511.40.0860true

12.73 €

1 4 Days Free-cutting steelLH thread50346.512M12x1.2517.522108182367191124.511.40.0860true

18.75 €

1 4 Days High carbon steelLH thread67461017M16x2.02430141425349027104522.40.1900-

29.49 €

1 4 Days High carbon steelLH thread77531020M20x1.527.53516162940103.53296031.50.3200-

39.15 €

1 4 Days High carbon steelLH thread94641225M24x2.033.542202035.54812636783510.5600-

53.77 €

1 4 Days High carbon steelLH thread110731530M30x2.04050222240.756146.541611066.50.8900-

Loading...

  1. 1

Basic information

Surface finish body galvanised Component material ball-bearing steel Version 1 with plain bearing
Item Rod End Thread type internal thread DIN DIN 12240-1
PL Edelstahl false

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support