Manufacturer part number: 10204-0890
Brand: NORELEM
Price: 5.15 €
Delivery time: 4 Days
Version: 90°
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10204-0890
Type | Connection Accessory | Type | I | Slot width(mm) | 8 |
---|---|---|---|---|---|
A(mm) | 15 | D2(mm) | 12 | D3(mm) | 8 |
T(mm) | 28 | T1(mm) | 28 |
This page is Connecting sets central Type I (10204), part number 10204-0890.
You can find the detail information about specifications and dimensions on part number 10204-0890.
Part Number |
---|
10204-0800 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version |
---|---|---|---|---|---|
5.15 € | 1 | 4 Days | 0° |