Machine feet, Form A (27760) (Part Numbers)

Machine feet, Form A (27760)
· Universal elements for the elastic support of all types of machine

· Application sectors: machine construction, ship building

· Used to avoid horizontal movements

· Prevents transfer of vibration and noise

· Version: without or with shear protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27760-062060
27760-062160
27760-078060
27760-078160
27760-092060
27760-092160
27760-106060
27760-106160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
D=plate diameter
(mm)
D1
(mm)
D2
(mm)
Version H=Height
(mm)
L
(mm)
Load rating max.
(kN)

35.58 €

1 4 Days 856662M108.2Without shear protection301101.5

44.85 €

1 4 Days 856662M108.2With shear protection301101.5

35.58 €

1 4 Days 1107878M109Without shear protection301281.8

44.85 €

1 4 Days 1107878M109With shear protection301281.8

42.56 €

1 4 Days 1109686M1210.2Without shear protection451403

64.61 €

1 4 Days 1109686M1210.2With shear protection451403

36.75 €

1 4 Days 140110106M1212.4Without shear protection391703.6

46.81 €

1 4 Days 140110106M1212.4With shear protection391703.6

Loading...

  1. 1

Basic information

Main material Steel Component material Elastomer natural rubber Form A

Tech Support