Manufacturer part number: 03102-10-04036
Brand: NORELEM
Price: 33.24 €
Delivery time: 4 Days
Form: A
Form-Type: Left
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03102-10-04036
Main material | Aluminium | Main colour | Colourless | Surface finish body | Anodized |
---|---|---|---|---|---|
B=Width(mm) | 36.5 | D(mm) | 12.9 | D1(mm) | 6.2 |
D2(mm) | 10.2 | H=Height(mm) | 34 | L=Length(mm) | 60 |
L1(mm) | 40 |
This page is Barrel locks with return spring aluminium grip to left or right (03102-10), part number 03102-10-04036.
You can find the detail information about specifications and dimensions on part number 03102-10-04036.
Part Number |
---|
03102-10-14036 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form | Form-Type |
---|---|---|---|---|---|---|
33.24 € | 1 | 4 Days | B | Right |