Bullseye levels with bead-edged frame (21804) (21804-281330)

Bullseye levels with bead-edged frame (21804) 21804-281330

Product Details:

Manufacturer part number: 21804-281330

Brand: NORELEM

Price: 24.62

Delivery time: 4 Days


Technical Data:

D=outside diameter: 30 mm

D1=Outside diameter: 28 mm

D2: 20 mm

H=Height: 13 mm

H1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21804-281330

Part Number
21804-281330
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)

24.62 €

1 4 Days 3028201310

Loading...

  1. 1

Basic information

Main material Brass Surface finish body Nickel-plated and high-gloss polished Sensitivity 30'

This page is Bullseye levels with bead-edged frame (21804), part number 21804-281330.
You can find the detail information about specifications and dimensions on part number 21804-281330.

Variation of this product

Part Number
21804-181030
21804-201230
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)

11.66 €

1 4 Days 201812108

15.54 €

1 4 Days 252014129

Tech Support