Knurled knobs aluminium (06096)

Knurled knobs aluminium (06096)
· Suitable for manual positioning and clamping

· Application fields: machine and plant construction, toolmaking

· Advantage: knurled nut is tightened and loosened with tools

· Thread sizes: M4 and M5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06096-27085
06096-27105
06096-34105
06096-34125
06096-42125
06096-42145
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
Main Body Height t
(mm)
H2 D=bore
(mm)
D4
(mm)
T=bore depth
(mm)

7.16 €

1 4 Days 27185.58M411

7.16 €

1 4 Days 27185.510M411

10.74 €

1 4 Days 3421710M514

10.74 €

1 4 Days 3421712M514

15.62 €

1 4 Days 4224.58.512M515

15.62 €

1 4 Days 4224.58.514M515

Loading...

  1. 1

Basic information

Main Body Type Round shape Main Body Material Aluminum Surface finish body Anodized
Component material Thermoplastic Component colour Light grey RAL 7035 Main colour Black

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support