Baseplates, grey cast iron, round, with grid holes (K1532)

Baseplates, grey cast iron, round, with grid holes (K1532)
· Base element for system construction

· Grid spacing 50 mm

· Hardened locating and tapped bushes

· Ground support and clamping faces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1532.21230050
K1532.21240050
K1532.21250050
K1532.21260050
K1532.21650050
K1532.21660050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L2
(mm)
D=Reamed hole D1=Thread D2=Outside diameter
(mm)
D4=Fastening hole L6
(mm)
N1=No. of grid holes NB= No. across NL=No. lengthwise Weight
(kg)

906.20 €

1 4 Days 15012M12300M12220245523.0000

1,323.65 €

1 4 Days 25012M12400M12320447742.0000

1,861.85 €

1 4 Days 30012M12500M16400689970.0000

2,498.95 €

1 4 Days 40012M12600M1650096111198.0000

1,887.15 €

1 4 Days 30016M16500M16400689968.0000

2,548.40 €

1 4 Days 40016M16600M1650096111195.0000

Loading...

  1. 1

Basic information

Main material GJL300 Version 1 with grid holes Version 2 round
Form B H=Height(mm) 50 Item Baseplate
RoHS true

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support