Positioning bush Steel for centring units (K1628) (K1628.1)

Positioning bush Steel for centring units (K1628) K1628.1

Product Details:

Manufacturer part number: K1628.1

Brand: KIPP

Price: 34.21

Delivery time: 4 Days


Technical Data:

T: 9-0.1 mm

D=Outside diameter: 16 mm

for Art. No.: 03152-10-1

Size: 1

H min.: 12.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1628.1

Part Number
K1628.1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
T
(mm)
D=Outside diameter
(mm)
for Art. No. Size H min.
(mm)
L=Length
(mm)
Weight
(kg)

34.21 €

1 4 Days 9-0.11603152-10-1112.58.50.0096

Loading...

  1. 1

Basic information

Main material steel Version 1 Bush Item Centring unit
RoHS true

This page is Positioning bush Steel for centring units (K1628), part number K1628.1.
You can find the detail information about specifications and dimensions on part number K1628.1.

Variation of this product

Part Number
K1628.3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
T
(mm)
D=Outside diameter
(mm)
for Art. No. Size H min.
(mm)
L=Length
(mm)
Weight
(kg)

34.21 €

1 4 Days -3203152-10-332517.50.0500

Tech Support