Angle plates with T-slots, grey cast iron (K1451)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1451.3203701
K1451.4004501
K1451.5005501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
B
(mm)
N2=No. of T-slots S
(mm)
S1
(mm)
X
(mm)

2,093.00 €

1 4 Days 803706532028020014502525

2,921.00 €

1 4 Days 1004507540028026518603030

4,276.85 €

1 4 Days 1005507550036031518703535

Loading...

  1. 1

Basic information

Main material grey cast iron Version 1 with T-slot

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support