Axial joints for tractive forces adjustable, Form A (K1936) (K1936.1610)

Axial joints for tractive forces adjustable, Form A (K1936) K1936.1610

Product Details:

Manufacturer part number: K1936.1610

Brand: KIPP

Price: 37.23

Delivery time: 4 Days


Technical Data:

A: 35 mm

D1: 16 mm

D2=Thread: M10

E: 20 mm

L: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1936.1610

Part Number
K1936.1610
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D1
(mm)
D2=Thread E
(mm)
L
(mm)
L3
(mm)
α F
(kN)
M
(Nm)
Tightening torque max.
(Nm)
Weight
(kg)

37.23 €

1 4 Days 3516M1020361628°7.514.516.40.1151

Loading...

  1. 1

Basic information

Form A Version 1 lockable Item Axial Joint
RoHS true

This page is Axial joints for tractive forces adjustable, Form A (K1936), part number K1936.1610.
You can find the detail information about specifications and dimensions on part number K1936.1610.

Variation of this product

Part Number
K1936.1006
K1936.1308
K1936.1612
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D1
(mm)
D2=Thread E
(mm)
L
(mm)
L3
(mm)
α F
(kN)
M
(Nm)
Tightening torque max.
(Nm)
Weight
(kg)

28.06 €

1 4 Days 2510M61223.51120°2.55.212.40.0342

33.56 €

1 4 Days 3013M81629.51324°58.813.20.0700

38.86 €

1 4 Days 3516M1224361628°7.514.516.40.1164

Tech Support