Ball butt connector Ø30 type I with rotation lock (K1989)

Ball butt connector Ø30 type I with rotation lock (K1989)
· Lightweight version for weight-optimised structures

· Rotation locks can be removed using a flat-blade screwdriver

· With freely movable ball element

· High-load rotation lock

· Pre-assembled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1989.301

Part Number
K1989.301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.63 €

1 4 Days

Loading...

  1. 1

Basic information

Main material aluminium Profile Ø30 Version 2 Type I
Version 1 with rotation lock Item Ball butt connector Ø30 ESD electrostatic discharging yes
Weight(kg) 0.2190 RoHS true PL Edelstahl false

This page is Ball butt connector Ø30 type I with rotation lock (K1989), part number K1989.301.
You can find the detail information about specifications and dimensions on part number K1989.301.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support