Ducks feet (K1937)

Ducks feet (K1937)
· Especially suitable for conveyor systems

· Robust

· With alignment makings for precise positioning

· With fastening hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1937.161
K1937.201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
T
(mm)
Load capacity
(N)
D1
(mm)
D=Thread B
(mm)
L
(mm)
H
(mm)
A1
(mm)
Weight
(kg)

10.36 €

1 4 Days 6525400040M1670119.545-0.2927

16.78 €

1 4 Days 7527.5600052M2090139.550550.4560

Loading...

  1. 1

Basic information

Main material Aluminium RoHS true Item Ducks Foot

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support