Security hinge switch, Form B (K1499)

Security hinge switch, Form B (K1499)
· For monitoring the position of safety doors, protective covers and protective hoods

· Optimal integration into the surrounding construction

· Switching angle freely adjustable

· With mounting aid

· Greater protection against manipulation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1499.781161121
K1499.781161122
K1499.781162121
K1499.781162122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection position Pre-setting Weight
(kg)

152.11 €

1 4 Days bottomexternal mounting0.5114

152.11 €

1 4 Days topexternal mounting0.5127

152.11 €

1 4 Days bottomuniversal0.5220

152.11 €

1 4 Days topuniversal0.5210

Loading...

  1. 1

Basic information

B=Width(mm) 116 Main material Zinc Form B
A=Length(mm) 78 Kind of fastening elongated holes Connection type cable
Item Safety Hinge Switch F1(N) 5000 F2(N) 5000
Contacts 1C / 2O Component material Plastic Product type hinge with electric switch function

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support