Hose Tail Adaptor - Stainless Steel

Hose Tail Adaptor - Stainless Steel
Wide range of compressed air quick couplings:
Regular: rapid connection and disconnection
Safety: rapid decompression and disconnection without the risk of hose whip
As our flaghip product, the prevoS1 quick coupling, is a long term investment. It combines high-tech design and performance to stand up the most demanding jobs. Complete control over decompression and disconnection in total safety: no risk of hose whip or accidental disconnection, eliminates risk to users and protects surrounding equipment and production peices from damage.

• Complies with ISO 4414 standard.
• Silicone-free manufacturing: reduces the risk of contaminates in the air line during paint or varnish applications.
• Anti-static construction: external dust will not be attracted to painted or varnished surfaces or create static electricity.
• ATEX: confirms the safety of the prevoS1 coupling in potentially explosive environments (gaseous, paint booths, etc.).
• Equipment meets the requirments of zones classified 1 and 2 (gas) and 21 and 22 (dust).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ERP 076808HE
ERP 076809HE
ERP 076810HE
PROXI 066806
PROXI 066808
PROXI 066810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature
(°C)
Application For Hose ID
(mm)
ID Passage
(mm)
Construction Operating pressure

16.63 €

1 7 Days --87.4Stainless steel-

16.63 €

1 7 Days --97.4Stainless steel-

16.63 €

1 7 Days --107.4Stainless steel-

52.00 €

1 7 Days -15~70Corrosive atmospheres66Composite body Stainless steel valve0 to 12 bar

45.85 €

1 7 Days -15~70Corrosive atmospheres86Composite body Stainless steel valve0 to 12 bar

41.40 €

1 7 Days -15~70Corrosive atmospheres106Composite body Stainless steel valve0 to 12 bar

Loading...

  1. 1

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support