Ball Flange Bearings BPF (Two-Part Steel Sheet, Zinc-plated) (62642000)

Ball Flange Bearings BPF (Two-Part Steel Sheet, Zinc-plated) 62642000
  • Volume Discount

Product Details:

Manufacturer part number: 62642000

Brand: MAEDLER

Price: 15.20

Delivery time: 4 Days


Technical Data:

Type: BPF 204

Bore: 20 mm

a: 90 mm

p: 71.5 mm

t: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62642000

Part Number
62642000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore
(mm)
a
(mm)
p
(mm)
t
(mm)
b
(mm)
Bi
(mm)
n
(mm)
s
(mm)
Admissible load of housing
(kN)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

15.20 €

1 Available 4 Days BPF 204209071.521625793.099.96.20.33

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Ball flange bearing Unit Body Material Steel
Rolling Element Material Bearing steel Surface Zinc-plated

This page is Ball Flange Bearings BPF (Two-Part Steel Sheet, Zinc-plated), part number 62642000.
You can find the detail information about specifications and dimensions on part number 62642000.

Variation of this product

Part Number
62641200
62641500
62641700
62642500
62643000
62643500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore
(mm)
a
(mm)
p
(mm)
t
(mm)
b
(mm)
Bi
(mm)
n
(mm)
s
(mm)
Admissible load of housing
(kN)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

15.67 €

1 Available 4 Days BPF 201128163.52142267.12.657.44.50.27

13.89 €

1 Available 4 Days BPF 202158163.52142267.12.657.44.50.27

13.89 €

1 Available 4 Days BPF 203178163.52142267.12.657.44.50.27

16.89 €

1 Available 4 Days BPF 205259576218277.593.5310.870.38

23.09 €

1 Available 4 Days BPF 2063011390.52.519308114.915.1100.62

28.63 €

1 Available 4 Days BPF 207351221002.522328.5116.2319.913.70.82

Tech Support