Small Geared Motors CRO, 230V, Version B (43020504)

Small Geared Motors CRO, 230V, Version B 43020504
  • Volume Discount

Product Details:

Manufacturer part number: 43020504

Brand: MAEDLER

Price: 260.42

Delivery time: 4 Days


Technical Data:

Output speed: 0.25 min-1

Output torque (approx.): 200 Ncm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43020504

Part Number
43020504
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Output speed
(min-1)
Output torque (approx.)
(Ncm)

260.42 €

1 Available 4 Days 0.25200

Loading...

  1. 1

Basic information

Weight(kg) 0.32

This page is Small Geared Motors CRO, 230V, Version B, part number 43020504.
You can find the detail information about specifications and dimensions on part number 43020504.

Variation of this product

Part Number
43020500
43020501
43020502
43020513
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Output speed
(min-1)
Output torque (approx.)
(Ncm)

260.42 €

1 Available 4 Days 1535

260.42 €

1 Available 4 Days 7.585

260.42 €

1 Available 4 Days 5125

260.42 €

1 Available 4 Days 1.13200

Tech Support