Adaptors for Taper Bushes (14090169)

Adaptors for Taper Bushes 14090169
  • Volume Discount

Product Details:

Manufacturer part number: 14090169

Brand: MAEDLER

Price: 53.08

Delivery time: 4 Days


Technical Data:

For clamp bushing [Type]: 3030

Outer diameter da: 130 mm

Total length L: 76 mm

Key cross-section b x h: 20 x 12 mm

Depth of keyway (Adaptor) t1: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

14090169

Part Number
14090169
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For clamp bushing [Type] Outer diameter da
(mm)
Total length L
(mm)
Key cross-section b x h
(mm)
Depth of keyway (Adaptor) t1
(mm)
Depth of keyway (hub) t2
(mm)
Min. hub diameter for steel DNmin
(mm)
Min. hub diameter for cast iron DNmin
(mm)
Weight
(kg)

53.08 €

1 Available 4 Days 30301307620 x 1257.41601902.59

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Blank

This page is Adaptors for Taper Bushes, part number 14090169.
You can find the detail information about specifications and dimensions on part number 14090169.

Variation of this product

Part Number
14090162
14090164
14090165
14090167
14090171
14090173
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For clamp bushing [Type] Outer diameter da
(mm)
Total length L
(mm)
Key cross-section b x h
(mm)
Depth of keyway (Adaptor) t1
(mm)
Depth of keyway (hub) t2
(mm)
Min. hub diameter for steel DNmin
(mm)
Min. hub diameter for cast iron DNmin
(mm)
Weight
(kg)

9.14 €

1 Available 4 Days 121060256 x 633.3851050.11

9.72 €

1 Available 4 Days 1610702510 x 844.3951150.24

13.01 €

1 Available 4 Days 1615703810 x 844.3951150.38

24.68 €

1 Available 4 Days 25171054516 x 1046.31301501

92.41 €

1 Available 4 Days 35351609022 x 1257.42002405.36

134.69 €

1 Available 4 Days 404018510224 x 1257.42402908.6

Tech Support