Taper Bushes 1215

Taper Bushes 1215
  • Volume Discount
Material: GG25.
Bores ISO E8. Metric bores with feather keyways DIN 6885/1. Inch bores with feather keyways like British Standard (BS).
Screws included in delivery. Thread BSW. Cone and front side ground.
Shaft tolerance +0.05/-0.125 mm. Can be used with or without parallel key, depending on the required torque.
Other bush sizes and bores available at short notice.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62251314
62251316
62251318
62251319
62251320
62251322
62251324
62251325
62251328
62251330
62251332
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d
(mm)
Keyway width b
(mm)
Depth of keyway t2
(mm)
Weight
(kg)

8.37 €

1 Available 4 Days 1452.30.38

8.37 €

1 Available 4 Days 1652.30.37

8.37 €

1 Available 4 Days 1862.80.35

8.37 €

1 Available 4 Days 1962.80.34

8.37 €

1 Available 4 Days 2062.80.335

8.37 €

1 Available 4 Days 2262.80.32

8.37 €

1 Available 4 Days 2483.30.29

8.37 €

1 Available 4 Days 2583.30.285

8.37 €

1 Available 4 Days 2883.30.26

8.37 €

1 Available 4 Days 3083.30.23

8.37 €

1 Available 4 Days 32103.30.2

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Blank Clamp bushing type 1215
Length L(mm) 38.1 Outer diameter D1(mm) 47.5

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support