Ball Transfer Units 370, Solid Steel Housing, Plain Fit (65437026)

Ball Transfer Units 370, Solid Steel Housing, Plain Fit 65437026
  • Volume Discount

Product Details:

Manufacturer part number: 65437026

Brand: MAEDLER

Price: 83.54

Delivery time: 4 Days


Technical Data:

Outer diameter D (mm): 50.8 Ø

Size dw: 25.4 mm

Load rating: 3850 N

Total height H: 44.5 mm

Overhang with ball h1: 6.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65437026

Part Number
65437026
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter D (mm)
(Ø)
Size dw
(mm)
Load rating
(N)
Total height H
(mm)
Overhang with ball h1
(mm)
Weight
(kg)

83.54 €

1 Available 4 Days 50.825.4385044.56.40.53

Loading...

  1. 1

Basic information

Material Steel Surface Anti oxid finish (KTL)

This page is Ball Transfer Units 370, Solid Steel Housing, Plain Fit, part number 65437026.
You can find the detail information about specifications and dimensions on part number 65437026.

Variation of this product

Part Number
65437012
65437013
65437025
65437038
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer diameter D (mm)
(Ø)
Size dw
(mm)
Load rating
(N)
Total height H
(mm)
Overhang with ball h1
(mm)
Weight
(kg)

28.90 €

1 Available 4 Days 2012.7500203.80.04

32.21 €

1 Available 4 Days 22.212.750022.23.80.05

70.02 €

1 Available 4 Days 44.525.4225041.37.10.39

133.85 €

1 Available 4 Days 60.338.11100060.312.71

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support