Super Heavy Duty Transport Castors with Perforated Plate, PU Bandage - Fixed Castors (77763150SH)

Super Heavy Duty Transport Castors with Perforated Plate, PU Bandage - Fixed Castors 77763150SH
  • Volume Discount

Product Details:

Manufacturer part number: 77763150SH

Brand: MAEDLER

Price: 60.36

Delivery time: 4 Days


Technical Data:

Roller diameter D: 150 mm

Total height H: 195 mm

Load capacity: 800 kg

Suitable Swivel Castor without Brake (Part-No.): 77761150SH

Suitable Swivel Castor with Brake (Part-No.): 77762150SH


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77763150SH

Part Number
77763150SH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Total height H
(mm)
Load capacity
(kg)
Suitable Swivel Castor without Brake (Part-No.) Suitable Swivel Castor with Brake (Part-No.) Weight
(kg)

60.36 €

1 Available 4 Days 15019580077761150SH77762150SH4.8

Loading...

  1. 1

Basic information

Material Cast polyurethane / Steel Surface Zinc-plated Roller width B(mm) 50
Long hole width d(mm) 11 Length of mounting surface P(mm) 138 Width of mounting surface P1(mm) 110
Hole distance between long holes (P max.) M(mm) 105 Hole distance between long holes (P1 max.) M1(mm) 80 Hole distance between long holes (P min.) N(mm) -
Hole distance between long holes (P1 min.) N1(mm) - N2(mm) 75

This page is Super Heavy Duty Transport Castors with Perforated Plate, PU Bandage - Fixed Castors, part number 77763150SH.
You can find the detail information about specifications and dimensions on part number 77763150SH.

Variation of this product

Part Number
77763100SH
77763125SH
77763200SH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller diameter D
(mm)
Total height H
(mm)
Load capacity
(kg)
Suitable Swivel Castor without Brake (Part-No.) Suitable Swivel Castor with Brake (Part-No.) Weight
(kg)

50.99 €

1 Available 4 Days 10014540077761100SH77762100SH3.1

54.96 €

1 Available 4 Days 12517055077761125SH77762125SH4.0

69.94 €

1 Available 4 Days 200245100077761200SH77762200SH6.1

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support