Magnetic Drain Condensate Draining

Magnetic Drain Condensate Draining
Condensates collected by filtration or separation equipment throughout the network should be removed often to avoid contaminating the entire system or damage to pneumatic tools.
Drains are an effective solution to remove condensates and contaminates.
The proper drain choice is dependent on the overall size of the system, the location to be equipped and the accessibility of the air line.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PMA 201

Part Number
PMA 201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

153.15 €

1 7 Days

Loading...

  1. 1

Basic information

Outlet BSPP Female Thread G 1/8 Max. Operating Pressure(bar) 16 Temperature(°C) +2 to +50
Construction Body: aluminium Inlet BSPP female thread 2 x G 1/2 Condensates draining 200 l/hour

This page is Magnetic Drain Condensate Draining, part number PMA 201.
You can find the detail information about specifications and dimensions on part number PMA 201.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support