DGO Series - Twin-line Welding Hoses, DGO Series (DGO 1015SIC)

DGO Series - Twin-line Welding Hoses, DGO Series DGO 1015SIC

Product Details:

Manufacturer part number: DGO 1015SIC

Brand: PREVOST

Price: 1,225.58

Delivery time: 6 Days


Technical Data:

ID/OD: 13 x 19 mm

Weight: 18 kg

Outlet BSPP male thread: G 1/2

Swivel inlet BSPP male thread: G 1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGO 1015SIC

Part Number
DGO 1015SIC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID/OD
(mm)
Weight
(kg)
Outlet BSPP male thread Swivel inlet BSPP male thread

1,225.58 €

1 6 Days 13 x 1918G 1/2G 1/2

Loading...

  1. 1

Basic information

Length(mm) 10 Construction Epoxy-coated steel case Equipped with Fixed bracket
Technology Pipe locked with ratchet stop

This page is DGO Series - Twin-line Welding Hoses, DGO Series, part number DGO 1015SIC.
You can find the detail information about specifications and dimensions on part number DGO 1015SIC.

Variation of this product

Part Number
DGO 1015OA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID/OD
(mm)
Weight
(kg)
Outlet BSPP male thread Swivel inlet BSPP male thread

1,082.58 €

1 6 Days 6.4 x 14.718.5G 1/4G 1/4

Tech Support