Manufacturer part number: PPS1 BPORING25
Brand: PREVOST
Price: 2.42 €
Delivery time: 6 Days
For tube OD: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS1 BPORING25
Temperature | - 20 to +80 °C | Construction | Pipe and fittings: aluminium | Vacuum capability | -0.98 bar (vacuum 98%) |
---|---|---|---|---|---|
Highlight | Scalable system | Technology | PPS Grip Concept | Meets standards | PED REACH |
Quantity | 10 | Operating pressure | 0 to 16 bar |
This page is Seal Kit for Tapping Flange, part number PPS1 BPORING25.
You can find the detail information about specifications and dimensions on part number PPS1 BPORING25.
Part Number |
---|
PPS1 BPORING100 |
PPS1 BPORING32 |
PPS1 BPORING40 |
PPS1 BPORING50 |
PPS1 BPORING63 |
PPS1 BPORING80 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For tube OD (mm) |
---|---|---|---|---|---|
5.57 € | 10 | 6 Days | 100 | ||
2.42 € | 10 | 6 Days | 32 | ||
3.23 € | 10 | 6 Days | 40 | ||
3.23 € | 10 | 6 Days | 50 | ||
4.62 € | 10 | 6 Days | 63 | ||
4.62 € | 10 | 6 Days | 80 |