316 Stainless Steel Wash Gun

316 Stainless Steel Wash Gun
Prevost's wash down guns can be used for numerous industries:

■ Industrial
Cleaning equipment, tanks, floors, walls in food processing and packaging facilities (dairies, abbatoirs, breweries, canneries, etc.) and all industries requiring frequent cleaning or sanitizing.
■ Cars
Washing bodywork, cleaning chassis, accessories, machinery, etc. in garages, body shops, public works, farms, etc.
■ Cleaning, upkeep, washing down in superstores, restaurants, schools, public buildings, parks, etc.
■ Roads
Washing and spraying the public highway: pavements, pedestrian streets, pools, fountains, public gardens, flower beds, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PL JETI

Part Number
PL JETI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

299.77 €

1 6 Days

Loading...

  1. 1

Basic information

Construction 316 stainless steel wash gun with EDPM rubber coating Max operating pressure(bar) 24 BSPP female thread G 1/2
Temperature (max)(°C) 95 Flow rate 60 l/min at 20 bar, 43 l/min at 10 bar

This page is 316 Stainless Steel Wash Gun, part number PL JETI.
You can find the detail information about specifications and dimensions on part number PL JETI.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support