Shaft Collars, Clamp Collars Double-Split, Inch Size Bore, Stainless Steel (6239942223)

Shaft Collars, Clamp Collars Double-Split, Inch Size Bore, Stainless Steel 6239942223
  • Volume Discount

Product Details:

Manufacturer part number: 6239942223

Brand: MAEDLER

Price: 20.36

Delivery time: 4 Days


Technical Data:

I.D.: 22.225 mm

O.D.: 42 mm

Width: 15 mm

Inner diameter [inch] d1 [Inch]: 0.875

Inner diameter [fraction] d1: 7/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6239942223

Part Number
6239942223
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Inner diameter [inch] d1 [Inch] Inner diameter [fraction] d1Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

20.36 €

1 Available 4 Days 22.22542150.8757/848.1M 6 x 16103

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Stainless steel (1.4305)

This page is Shaft Collars, Clamp Collars Double-Split, Inch Size Bore, Stainless Steel, part number 6239942223.
You can find the detail information about specifications and dimensions on part number 6239942223.

Variation of this product

Part Number
6239941111
6239941270
6239941588
6239942381
6239942540
6239942858
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Inner diameter [inch] d1 [Inch] Inner diameter [fraction] d1Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

12.60 €

1 Available 4 Days 11.11328110.4387/1631.8M 4 x 1238

14.96 €

1 Available 4 Days 12.730110.51/233.9M 4 x 1243

16.70 €

1 Available 4 Days 15.87534130.6255/839.4M 5 x 1463

20.36 €

1 Available 4 Days 23.81345150.93815/1650.8M 6 x 16117

22.96 €

1 Available 4 Days 25.445151150.8M 6 x 16114

22.96 €

1 Available 4 Days 28.57548151.1251 1/853.7M 6 x 18123

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support