Angular Drive OW3, Ratio 1:1, Version 20

Angular Drive OW3, Ratio 1:1, Version 20
  • Volume Discount
Material: Housing made from zinc die-cast ZnAI4Cu1.
Shafts made from stainless steel 1.4301 (AISI 304), dismountable. Bevel gears from polyacetal resin, injection-moulded.
• Open angular gear drive, ratio 1:1, 3 versions, 6 sizes.
• Suitable for lower torques and intermittend use.
• Shafts running directly in the self-lubricating housing material.
• Easy to mount and maintenance-free.
Shaft angle = 90º. Number of teeth = 16/16.
Temperature range - 20°C to +100º C.

Version 20: Three shafts with three bevel gears.
Two shafts are in line and have an opposite sense of rotation. The shaft for the power input and it's sense of rotation be chosen freely.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41035710
41035715
41035720
41035725
41035730
41035735
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
dh9
(mm)
dh6
(mm)
D
(mm)
E1
(mm)
E2
(mm)
E3
(mm)
HGes
(mm)
HM
(mm)
LE
(mm)
LW
(mm)
r
(mm)
s
(mm)
T
(mm)
Module Max. torque MD
(Ncm)
Weight
(g)

45.56 €

1 Available 4 Days 5-1238.819.43218.810501564.8418.384

52.96 €

1 Available 4 Days 8-1856.828.44528.215702095.851.529250

60.35 €

1 Available 4 Days -102270355537.52090301176273490

67.74 €

1 Available 4 Days -122582416546.8251053512.5972.5145744

76.34 €

1 Available 4 Days -15309547.57556.23012040159832501185

86.68 €

1 Available 4 Days -1833108548565.73513545161193.54401680

Loading...

  1. 1

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support