Ball Flange Bearings UCFL (Grey Cast Iron) (62611200)

Ball Flange Bearings UCFL (Grey Cast Iron) 62611200
  • Volume Discount

Product Details:

Manufacturer part number: 62611200

Brand: MAEDLER

Price: 14.78

Delivery time: 4 Days


Technical Data:

Type: UCFL 201

Bore: 12 mm

a: 113 mm

e: 90 mm

b: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62611200

Part Number
62611200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
i
(mm)
g
(mm)
l
(mm)
s
(mm)
Zuc
(mm)
nuc
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

14.78 €

1 Available 4 Days UCFL 201121139060151125.51233.312.79.96.20.48

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Ball flange bearing Unit Body Material Grey cast iron
Rolling Element Material Bearing steel Surface Varnished (Housing)

This page is Ball Flange Bearings UCFL (Grey Cast Iron), part number 62611200.
You can find the detail information about specifications and dimensions on part number 62611200.

Variation of this product

Part Number
62611500
62611700
62612000
62612500
62613000
62613500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
i
(mm)
g
(mm)
l
(mm)
s
(mm)
Zuc
(mm)
nuc
(mm)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

14.15 €

1 Available 4 Days UCFL 202151139060151125.51233.312.79.96.20.48

14.90 €

1 Available 4 Days UCFL 203171139060151125.51233.312.79.96.20.48

10.22 €

1 Available 4 Days UCFL 204201139060151125.51233.312.79.96.20.45

12.69 €

1 Available 4 Days UCFL 2052513099681613271635.814.310.870.6

17.82 €

1 Available 4 Days UCFL 20630148117801813311640.215.915.1100.9

21.84 €

1 Available 4 Days UCFL 20735161130901915341644.417.519.913.71.2

Tech Support